SLUSD89B February 2019 – November 2019 BQ25887
PRODUCTION DATA.
REG28 is shown in Figure 64 and described in Table 48.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | 0 | 0 | 1 | 0 | 1 | 0 | 1 | 0 |
Field | VDIFF_END_OFFSET[2:0] | TCB_QUAL_INTERVAL | TCB_ACTIVE[1:0] | TSETTLE[1:0] |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | VDIFF_END_OFFSET[2] | R/W | Yes | No | Cell balancing exit threshold is programmed as an offset from the VDIFF_START. Range is 30 mV to 100 mV with 10-mV resolution. Note that VDIFF_END_OFFSET should be less than the selected VDIFF_START. VDIFF_END = VDIFF_START – VDIFF_END_OFFSET. If VDIFF_END is less than 10 mV, then the charger should clamp VDIFF_END to 10 mV.
000 – 30 mV 001 – 40 mV (Default) 010 – 50 mV 011 – 60 mV 100 – 70 mV 101 – 80 mV 110 – 90 mV 111 – 100 mV |
|
6 | VDIFF_END_OFFSET[1] | R/W | Yes | No | ||
5 | VDIFF_END_OFFSET[0] | R/W | Yes | No | ||
4 | TCB_QUAL_INTERVAL | R/W | Yes | No | Options for the interval between taking measurements to enter cell balancing mode:
0 – 2 min (default) 1 – 4 min |
|
3 | TCB_ACTIVE[1] | R/W | Yes | No | Register to select time interval to stop charging and cell balancing discharging for cell voltage measurements
00 – 4 s 01 – 32 s 10 – 2 min (default) 11 – 4 min |
|
2 | TCB_ACTIVE[0] | R/W | Yes | No | ||
1 | TSETTLE[1] | R/W | Yes | No | Register to set delay between charge disable and voltage measurement.
00 – 10 ms 01 – 100 ms 10 – 1 s (default) 11 – 2 s |
|
0 | TSETTLE[0] | R/W | Yes | No |