SLUSD89B February 2019 – November 2019 BQ25887
PRODUCTION DATA.
REG29 is shown in Figure 66 and described in Table 50.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
Field | CB_CHG_DIS | CB__AUTO_EN | CB_STAT | HS_CV_STAT | LS_CV_STAT | HS_OV_STAT | LS_OV_STAT | CB_OC_STAT |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | CB_CHG_DIS | R/W | Yes | No | Bit to disable charge for accurate cell balancing measurement. CB discharge will still be disabled for measurement.
0 – Charge is continuous during cell balancing cell voltage measurement 1 – Charge is disabled during cell balancing cell voltage measurement. (Default) |
|
6 | CB_AUTO_EN | R/W | Yes | No | Bit to enable automatic cell balancing mode. This bit must be low to allow the manual cell discharge function.
0 – Disable auto cell balancing 1 – Enable auto cell balancing (Default) |
|
5 | CB_STAT | R | Yes | No | Anytime cell balance is active, the is bit is set to high. Once cell balance is exit, this bit returns to low.
0 – Cell balance not active or cell balance is exit. 1 – Cell balance active mode. |
|
4 | HS_CV_STAT | R | Yes | No | If this bit is set, the high side cell is in CV mode | |
3 | LS_CV_STAT | R | Yes | No | If this bit is set, the low side cell is in CV mode | |
2 | HS_OV_STAT | R | Yes | No | If this bit is set, the high side cell is in over-voltage | |
1 | LS_OV_STAT | R | Yes | No | If this bit is set, the low side cell is in over-voltage | |
0 | CB_OC_STAT | R | Yes | No | If this bit is set, the Cell Balance Over-Current Protection is active |