SLUSD89B February 2019 – November 2019 BQ25887
PRODUCTION DATA.
REG09 is shown in Figure 33 and described in Table 17.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | 0h | |||||||
Field | Reserved[7:0] |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7:0 | RESERVED | R | No | No | Reserved bit always reads 0h |