SLUSD90E June 2019 – February 2021 UCC256402 , UCC256403 , UCC256404
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE | ||||||
VCCShort | Below this threshold, use reduced start up current | For UCC256402, UCC256402A, UCC256404, UCC256404A, UCC256404B | 0.3 | 0.5 | 0.8 | V |
VCCReStartJfet | Below this threshold, re-enable JFET. | For UCC256402, UCC256402A, UCC256404, UCC256404A, UCC256404B | 9.35 | 9.65 | 9.95 | V |
VCCStartSelf | Startup when VCC is above this level | For UCC256402, UCC256402A, UCC256404, UCC256404A, UCC256404B | 25 | 26 | 28 | V |
VCCStartSwitching | Startup when VCC is above this level | For UCC256403, UCC256403A | 10.9 | V | ||
VCCUVLOrising | VCC under voltage lockout voltage (rising) | 7.85 | 8.25 | 8.70 | V | |
VCCUVLOHYS | VCC under voltage lockout voltage hysteresis | 0.15 | 0.25 | 0.35 | V | |
SUPPLY CURRENT | ||||||
ICCSleep | Current drawn from VCC rail during burst off period | 650 | 780 | 950 | µA | |
ICCRun | Current drawn from VCC Pin while gate is switching. Excluding Gate Current | Dead time = 1 µs maximum dead time | 1.8 | 2.2 | 2.7 | mA |
REGULATED SUPPLY | ||||||
VRVCC | Regulated supply voltage | VCC = 15 V, no load | 12.7 | 13 | 13.45 | V |
Regulated supply voltage | VCC = 15 V, 100 mA load | 12.4 | 13 | 13.45 | V | |
Regulated supply voltage | VCC = 13 V, no load | 12.7 | 12.98 | V | ||
Regulated supply voltage | VCC = 13 V, 30 mA load | 12.4 | 12.6 | V | ||
VRVCCUVLO | RVCC under voltage lock out voltage | 6.5 | 7 | 7.5 | V | |
HIGH VOLTAGE STARTUP | ||||||
IHVLow | Reduced startup pin current | VHV = 20 V, VCC = 0 V | 0.3 | 0.5 | 0.65 | mA |
IHVHigh | Full startup pin current | VHV = 20 V, VCC = 4 V | 7.6 | 10.20 | 13.5 | mA |
IHVLeak | HV current source leakage current | VHV = 600 V | 1 | 4 | µA | |
IHVZCD | Highest AC zero crossing detection test current | For UCC256404B | 1.0 | 1.3 | 1.6 | mA |
For UCC256404, UCC256404A | 1.4 | 1.7 | 2.1 | mA | ||
IHVZCDStep | AC zero crossing detection test current steps | 0.38 | mA | |||
IXCAPDischarge | X-cap discharge current | 8.9 | 11.5 | 13.5 | mA | |
Vzero-crossing | HV pin voltage threshold that zero-crossing is detected | 8 | 9 | 11 | V | |
tXCAPZCD | AC zero crossing detection window length for first three test current stage (1) | 10 | 12 | 14 | ms | |
tXCAPZCDLast | AC zero crossing detection window length for final test current stage (1) | 43 | 46 | 52 | ms | |
tXCAPIdle | AC zero crossing detection idle period length (1) | 635 | 700 | 772 | ms | |
tXCAPDischarge | Time for X-cap discharge current active (1) | 327 | 360 | 390 | ms | |
tXCAPJFETON | Time of first X-cap detection after JFETON (1) | 12 | ms | |||
BULK VOLTAGE SENSE | ||||||
VBLKStart | BLK voltage that allows LLC to start switching | For UCC256402, UCC256402A, UCC256403, UCC256403A | 2.94 | 3 | 3.06 | V |
For UCC256404, UCC256404A, UCC256404B | 0.98 | 1 | 1.02 | V | ||
VBLKStop | BLK voltage that forces LLC operation to stop | For UCC256402, UCC256402A, UCC256403, UCC256403A | 2.15 | 2.2 | 2.25 | V |
For UCC256404, UCC256404A, UCC256404B | 0.88 | 0.9 | 0.925 | V | ||
VBLKOVPRise | BLK over voltage protection rising threshold | For UCC256402A | 3.92 | 4.0 | 4.08 | V |
VBLKOVPFall | BLK over voltage protection falling threshold | For UCC256402A | 3.72 | 3.8 | 3.88 | V |
FEEDBACK PIN | ||||||
RFBInternal | Internal pull down resistor value | 90 | 100 | 110 | kΩ | |
IFB | FB internal current source | For UCC256402, UCC256402A, UCC256404, UCC256404A, UCC256404B | 73 | 82 | 91 | µA |
For UCC256403, UCC256403A | 147 | 164 | 182 | µA | ||
VFB | FB pin voltage when FB pin sink current is at (IFB - 50 µA) | 5.6 | V | |||
ΔVFB | FB pin voltage variation when FB pin sink current ranges from (IFB - 50 µA) to (IFB - 5 µA) | 0.28 | V | |||
ΔVclamp | FB pin voltage variation when FB pin sink current ranges from (IFB - 5 µA) to (IFB + 5 µA) | 0.4 | V | |||
IFBclamp | Maximum FB internal current source when FB is clamped | 82 | μA | |||
ΔVFBclamp | FB pin voltage variation when FB pin sink current ranges from (IFB + 5 µA) to (IFB + IFBClamp - 5 µA) | 0.25 | V | |||
f-3dB | Feedback chain -3dB cut off frequency (2) | 1 | MHz | |||
RESONANT CURRENT SENSE | ||||||
VISNS_OCP1 | OCP1 threshold | 3.9 | 4 | 4.1 | V | |
VISNS_OCP1_SS | OCP1 threshold during soft start | 4.85 | 5 | 5.15 | V | |
VISNS_OCP2 | OCP2 threshold | 0.57 | 0.6 | 0.63 | V | |
VISNS_OCP3 | OCP3 threshold | 0.40 | 0.43 | 0.46 | V | |
tISNS_OCP2 | The time the average input current needs to stay above OCP2 threshold before OCP2 is triggered (1) | 2 | ms | |||
tISNS_OCP3 | The time the average input current needs to stay above OCP3 threshold before OCP3 is triggered (1) | 50 | ms | |||
VIpolarityHyst | Resonant current polarity detection hysteresis | 16 | 30 | 44 | mV | |
nOCP1 | Number of OCP1 cycles before OCP1 fault is tripped (1) | 4 | ||||
RESONANT CAPACITOR VOLTAGE SENSE | ||||||
VCM | Internal common mode voltage | 2.90 | 3 | 3.14 | V | |
IRAMP | Frequency compensation ramp current source value | 1.84 | 2 | 2.16 | mA | |
IMismatch | Pull up and pull down ramp current source mismatch (3) | -1.25 | 1.25 | % | ||
GATE DRIVER | ||||||
VLOL | LO output low voltage | Isink = 20 mA | 0.02 | 0.05 | 0.12 | V |
VRVCC - VLOH | LO output high voltage | Isource = 20 mA | 0.10 | 0.18 | 0.3 | V |
VHOL - VHS | HO output low voltage | Isink = 20 mA | 0.02 | 0.05 | 0.12 | V |
VHB - VHOH | HO output high voltage | Isource = 20 mA | 0.10 | 0.18 | 0.3 | V |
VHB-HSUVLOFall | High side gate driver UVLO falling threshold | 6.6 | 7.25 | 7.75 | V | |
VHB-HSUVLOHys | High side gate driver UVLO threshold hysteresis | 0.78 | 0.9 | 1.05 | V | |
Isource_pk_HO | HO peak source current (2) | -0.6 | A | |||
Isource_pk_LO | LO peak source current (2) | -0.6 | A | |||
Isink_pk_HO | HO peak sink current (2) | 1.2 | A | |||
Isink_pk_LO | LO peak sink current (2) | 1.2 | A | |||
BOOTSTRAP | ||||||
IBOOT_QUIESCENT | (HB - HS) quiescent current | HB - HS = 12 V | 42 | 62 | 80 | µA |
IBOOT_LEAK | HB to GND leakage current | VHB = 600 V | 0.40 | 5.40 | µA | |
tChargeBoot | Length of charge boot state | 230 | 265 | 300 | µs | |
SOFT START AND BURST MODE | ||||||
ISSUp | Current output from SS pin to charge up the soft start capacitor | 26 | 36 | 45 | µA | |
RSSDown | SS pin pull down resistance | ZCS or OCP1 | 300 | 370 | 450 | Ω |
tSSInitVolPrgm | SS initial voltage programming time (1) | 720 | 776 | 830 | µs | |
RLL | LL/SS voltage scaling resistor value | 92 | 98 | 106 | kΩ | |
Nburst | Minimum number of pulses in each burst packet (including burst soft on/off pulses) | For UCC256402, UCC256402A, UCC256403A, UCC256404A | 16 | |||
For UCC256403, UCC256404, UCC256404B | 40 | |||||
Nsoftmax | Maximum number of pulses for burst soft on/off | 7 | ||||
Ksoft | Minimal ratio of Vcomp/VFBreplica during burst soft on/off | 0.33 | ||||
VLLVolPrgm | LL pin voltage during the burst mode exit threshold (BMTH) programming | 3.5 | V | |||
BMTHmin | Minimal burst mode exit threshold | 0.2 | V | |||
BMTLmin | Minimal burst mode entry threshold | 0.2 | V | |||
BIAS WINDING | ||||||
VBWOVPos | Output voltage OVP - Positive Threshold | 3.86 | 4 | 4.12 | V | |
VBWOVNeg | Output voltage OVP - Negative Threshold | -4.12 | -4 | -3.86 | V | |
nBWOV | Number of BW OVP cycles before BW OVP fault is tripped (1) | 5 | ||||
IBWPrgm | BW pin sourcing current for BMTL/BMTH programming | 51 | 54 | 57 | µA | |
tBWPrgm | BMTL/BMTH programming time | 2 | ms | |||
KBMTL/BMTH1 | Ratio of BMTL/BMTH Option 1 | 0.95 | ||||
KBMTL/BMTH2 | Ratio of BMTL/BMTH Option 2 | 1 | ||||
KBMTL/BMTH3 | Ratio of BMTL/BMTH Option 3 | 0.9 | ||||
KBMTL/BMTH4 | Ratio of BMTL/BMTH Option 4 | 0.8 | ||||
KBMTL/BMTH5 | Ratio of BMTL/BMTH Option 5 | 0.6 | ||||
KBMTL/BMTH6 | Ratio of BMTL/BMTH Option 6 | 0.6 | ||||
KBMTL/BMTH7 | Ratio of BMTL/BMTH Option 7 (Burst mode disable) | 0.4 | ||||
RBWPrgm1 | BW pin equivalent resistance to choose BMTL/BMTH ratio option 1 (2) | 24730 | Ω | |||
RBWPrgm2 | BW pin equivalent resistance to choose BMTL/BMTH ratio option 2 (2) | 17125 | 19976 | Ω | ||
RBWPrgm3 | BW pin equivalent resistance to choose BMTL/BMTH ratio option 3 (2) | 12562 | 13624 | Ω | ||
RBWPrgm4 | BW pin equivalent resistance to choose BMTL/BMTH ratio option 4 (2) | 9018 | 9813 | Ω | ||
RBWPrgm5 | BW pin equivalent resistance to choose BMTL/BMTH ratio option 5 (2) | 6478 | 6849 | Ω | ||
RBWPrgm6 | BW pin equivalent resistance to choose BMTL/BMTH ratio option 6(2) | 4450 | 4732 | Ω | ||
RBWPrgm7 | BW pin equivalent resistance to choose BMTL/BMTH ratio option 7 (Burst mode disable) (2) | 2422 | 3038 | Ω | ||
ADAPTIVE DEADTIME | ||||||
dVHS/dt | Detectable slew rate (1) | -0.1 | -50 | V/ns | ||
FAULT RECOVERY | ||||||
tPauseTimeOut | Paused timer (1) | 1 | s | |||
THERMAL SHUTDOWN | ||||||
TJ_r | Thermal shutdown temperature (1) | Temperature rising | 125 | 145 | °C | |
TJ_H | Thermal shutdown hsyterisis (1) | 10 | °C |