SLUSDA2B July 2018 – February 2022 BQ25601D
PRODUCTION DATA
BQ25600(D) | BQ25601(D) | BQ25606 | |
---|---|---|---|
Number of Series Cells | 1 | 1 | 1 |
Cell Chemistry | Li-Ion/Li-Polymer | Li-Ion/Li-Polymer | Li-Ion/Li-Polymer |
Operation Input Voltage Range (V) | 3.9 - 13.5 | 3.9 - 13.5 | 3.9 - 13.5 |
Absolute Max Rating, VBUS (V) | 22 | 22 | 22 |
Charge Voltage (V) | 3.85 - 4.62 | 3.85 - 4.62 | 4.2/4.35/4.4 |
Charge Current ICHG (A) | 3 | 3 | 3 |
Power Path | Yes | Yes | Yes |
Discharge Current Rating (A) | 6 | 6 | 6 |
I2C / Standalone (I2C Address) | I2C (6BH) | I2C (6BH) | Standalone |
USB Detection | BQ25600: PSEL; BQ25600D: D+/D- | BQ25601: PSEL; BQ25601D: D+/D- | D+/D- |
BAT Remote Sense | Yes | No | No |
Termination Current (A) | 60 - 780 | 60 - 780 | 5% of ICHG |
Precharge Current (A) | 60 -780 | 60 -780 | 5% of ICHG |
Package | WCSP30 - 2x2.4 | QFN24 - 4x4 | QFN24 - 4x4 |