SLUSDA2B July 2018 – February 2022 BQ25601D
PRODUCTION DATA
The device supports wide range of input voltage limit (3.9 V – 5.4V) for USBThe device's VINDPM is set at 4.5V. The device supports dynamic VINDPM trackingsettings which tracks the battery voltage. This function can be enabled via the VDPM_BAT_TRACK[1:0] register bits. When enabled, the actual input voltage limit will be the higher of the VINDPM register and VBAT + VDPM_BAT_TRACK offset.