SLUSDA2B July 2018 – February 2022 BQ25601D
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage Range (with respect to GND) | VAC, VBUS (converter not switching)(2) | –2 | 22 | V |
Voltage Range (with respect to GND) | BTST, PMID (converter not switching)(2) | –0.3 | 22 | V |
Voltage Range (with respect to GND) | SW | –2 | 16 | V |
Voltage Range (with respect to GND) | BTST to SW | –0.3 | 7 | V |
Voltage Range (with respect to GND) | D+, D– | –0.3 | 7 | V |
Voltage Range (with respect to GND) | REGN, TS, CE, BAT, SYS (converter not switching) | –0.3 | 7 | V |
Output Sink Current | STAT | 6 | mA | |
Voltage Range (with respect to GND) | SDA, SCL, INT, /QON, STAT | –0.3 | 7 | V |
Voltage Range (with respect to GND) | PGND to GND (QFN package only) | –0.3 | 0.3 | V |
Output Sink Current | INT | 6 | mA | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |