SLUSDA2B July 2018 – February 2022 BQ25601D
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
REG_RST | PN[3] | PN[2] | PN[1] | PN[0] | Reserved | DEV_REV[1] | DEV_REV[0] |
R/W | R | R | R | R | R | R | R |
Bit | Field | POR | Type(1) | Reset | Description |
---|---|---|---|---|---|
7 | REG_RST | 0 | R/W | NA | Register reset 0 – Keep current register setting 1 – Reset to default register value and reset safety timer Note: Bit resets to 0 after register reset is completed |
6 | PN[3] | 0 | R | NA | BQ25601D : 0010 |
5 | PN[2] | 1 | R | NA | |
4 | PN[1] | 1 | R | NA | |
3 | PN[0] | 1 | R | NA | |
2 | Reserved | x | R | NA | |
1 | DEV_REV[1] | x | R | NA | |
0 | DEV_REV[0] | x | R | NA |