Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC21222-Q1 Automotive 4A, 6A, 3kVRMS Isolated Dual-Channel Gate Driver with Dead
Time
1 Features
- Universal: dual low-side, dual high-side or half-bridge driver
- AEC Q100 qualified with:
- Device temperature grade 1
- Device HBM ESD classification level H2
- Device CDM ESD classification level C4B
- Junction temperature range –40°C
to 150°C
- 4A peak source, 6A peak sink
output
- Common-mode transient immunity (CMTI) greater than 125V/ns
- Up to 25V VDD output drive supply
- Switching parameters:
- 33ns typical propagation
delay
- 5ns maximum pulse-width
distortion
- 10µs maximum VDD power-up delay
- UVLO protection for all power
supplies
- Fast disable for power sequencing
2 Applications
- HEV and EV battery
chargers
- Isolated converters
in AC-to-DC and DC-to-DC power supplies
- Motor drives and
inverters