SLUSDB2B August 2018 – October 2024 UCC28950 , UCC28951
PRODUCTION DATA
The UCC28951 controller is an enhanced version of the UCC28950. It is a fully compatible drop-in replacement for the UCC28950. The UCC2895x devices use advanced control of the full-bridge in addition to active control of the synchronous rectifier (SR) output stage.
ZVS operation ensured over a wide range of operating conditions, while the load current naturally tunes the switching delays of the secondary-side synchronous rectifiers(SR). This functionality maximizes overall system efficiency.
Easily get started with the UCC2895x 600W phase shifted full bridge design review/application note, SLUA560
The 24-pin, TSSOP package complies with RoHS requirements.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
UCC2895x | TSSOP (24) | 7.80mm × 4.40mm |