SLUSDB2B August 2018 – October 2024 UCC28950 , UCC28951
PRODUCTION DATA
Connect this pin to a bias supply in the range from 8V to 17V. Place high-quality, low ESR and ESL and at least 1µF ceramic bypass capacitor CVDD from this pin to GND. TI recommends using a 10Ω resistor in series from the bias supply to the VDD pin to form an RC filter with the CVDD capacitor.