SLUSDB2B August 2018 – October 2024 UCC28950 , UCC28951
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |
---|---|---|---|---|
Supply voltage, VDD | 8 | 12 | 17 | V |
Operating junction temperature | –40 | 125 | °C | |
Converter switching frequency setting, FSW(nom) | 50 | 1000 | kHz | |
Programmable delay between OUTA, OUTB and OUTC, OUTD set by resistors DELAB and DELCD and parameter KA(1) | 30 | 1000 | ns | |
UCC28950, DMAX | 90 | % | ||
UCC28951, DMAX | 92 | % | ||
Programmable delay between OUTA, OUTF and OUTB, OUTE set by resistor DELEF, and parameter KEF(1) | 30 | 1400 | ns | |
Programmable DCM as percentage of voltage at CS(1) | 5% | 30% | ||
Programmable TMIN | 100 | 800 | ns |