Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC21530 4A, 6A, 5.7kVRMS Isolated Dual-Channel Gate Driver With 3.3mm
Channel-to-Channel Spacing
1 Features
- Universal: dual low-side, dual
high-side or half-bridge driver
- Wide body SOIC-14 (DWK)
package
- 3.3mm spacing between driver
channels
- Switching parameters:
- 33ns typical propagation
delay
- 20ns minimum pulse
width
- 6ns maximum pulse-width
distortion
- Common-mode transient immunity
(CMTI) greater than 125V/ns
- 4A peak source, 6A peak sink
output
- TTL and CMOS compatible
inputs
- 3V to 18V input VCCI range
- Up to 25V VDD output drive supply
- Programmable overlap and dead
time
- Junction temperature range –40 to
+150°C
- Safety-related certifications
(planned):
- 8000VPK
reinforced Isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- 5.7kVRMS
isolation for 1 minute per UL 1577
- CQC certification per
GB4943.1-2022