SLUSDC0C October 2018 – November 2021 UCC21530
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENTS | ||||||
IVCCI | VCCI quiescent current | VINA = 0 V, VINB = 0 V | 1.5 | 2.0 | mA | |
IVDDA, IVDDB | VDDA and VDDB quiescent current | VINA = 0 V, VINB = 0 V | 1.0 | 1.8 | mA | |
IVCCI | VCCI per operating current | (f = 500 kHz) current per channel | 2.0 | mA | ||
IVDDA, IVDDB | VDDA and VDDB operating current | (f = 500 kHz) current per channel, COUT = 100 pF, VVDDA, VVDDB = 15 V | 3.0 | mA | ||
VCCI TO GND UNDERVOLTAGE THRESHOLDS | ||||||
VVCCI_ON | UVLO Rising threshold | 2.55 | 2.7 | 2.85 | V | |
VVCCI_OFF | UVLO Falling threshold | 2.35 | 2.5 | 2.65 | V | |
VVCCI_HYS | UVLO Threshold hysteresis | 0.2 | V | |||
UCC21530B-Q1 VDD to VSS UNDERVOLTAGE THRESHOLDS | ||||||
VVDDA_ON, VVDDB_ON | UVLO Rising threshold | 8 | 8.5 | 9 | V | |
VVDDA_OFF, VVDDB_OFF | UVLO Falling threshold | 7.5 | 8 | 8.5 | V | |
VVDDA_HYS, VVDDB_HYS | UVLO Threshold hysteresis | 0.5 | V | |||
UCC21530-Q1 VDD TO VSS UNDERVOLTAGE THRESHOLDS | ||||||
VVDDA_ON, VVDDB_ON | UVLO Rising threshold | 12.5 | 13.5 | 14.5 | V | |
VVDDA_OFF, VVDDB_OFF | UVLO Falling threshold | 11.5 | 12.5 | 13.5 | V | |
VVDDA_HYS, VVDDB_HYS | UVLO Threshold hysteresis | 1.0 | V | |||
INA and INB | ||||||
VINAH, VINBH | Input high threshold voltage | 1.6 | 1.8 | 2 | V | |
VINAL, VINBL | Input low threshold voltage | 0.8 | 1 | 1.2 | V | |
VINA_HYS, VINB_HYS | Input threshold hysteresis | 0.8 | V | |||
VINA, VINB | Negative transient, ref to GND, 50 ns pulse | Not production tested, bench test only | –5 | V | ||
EN THRESHOLDS | ||||||
VENH | Enable high voltage | 2.0 | V | |||
VENL | Enable low voltage | 0.8 | V | |||
OUTPUT | ||||||
IOA+, IOB+ | Peak output source current | CVDD = 10 µF, CLOAD = 0.18 µF, f = 1 kHz, bench measurement | 4 | A | ||
IOA-, IOB- | Peak output sink current | CVDD = 10 µF, CLOAD = 0.18 µF, f = 1 kHz, bench measurement | 6 | A | ||
ROHA, ROHB | Output resistance at high state | IOUT = –10 mA, TA = 25°C, ROHA, ROHBdo not represent drive pull-up performance. See tRISE in Section 6.10 and Section 8.3.4 for details. | 5 | Ω | ||
ROLA, ROLB | Output resistance at low state | IOUT = 10 mA, TA = 25°C | 0.55 | Ω | ||
VOHA, VOHB | Output voltage at high state | VVDDA, VVDDB = 15 V, IOUT = –10 mA, TA = 25°C | 14.95 | V | ||
VOLA, VOLB | Output voltage at low state | VVDDA, VVDDB = 15 V, IOUT = 10 mA, TA = 25°C | 5.5 | mV | ||
DEADTIME AND OVERLAP PROGRAMMING | ||||||
Dead time | DT pin tied to VCCI | Overlap determined by INA INB | - | |||
RDT = 20 kΩ | 160 | 200 | 240 | ns |