SLUSDC0C October 2018 – November 2021 UCC21530
PRODUCTION DATA
VALUE | UNIT | |||
---|---|---|---|---|
PD | Power dissipation by UCC21530 | VCCI = 18 V, VDDA/B = 15 V, INA/B = 3.3 V, 3.9 MHz 50% duty cycle square wave 1-nF load | 1810 | mW |
PDI | Power dissipation by transmitter side of UCC21530 | 50 | mW | |
PDA, PDB | Power dissipation by each driver side of UCC21530 | 880 | mW |