SLUSDC7A March 2020 – November 2020 BQ25306
PRODUCTION DATA
BQ25302 | BQ25306 | |
---|---|---|
Battery Cells in Series | 1 cell | 1-2 cell |
Input Voltage | 4.1V to 6.2V | 4.1V - 17V |
Charge Voltage | 4.1V, 4.35V, 4.4V, 4.2V | Programmable from 3.4V to 9.0V |
Maximum Fast Charge Current | 2.0A | 3.0A |
Battery Temperature Protection (JEITA or Cold/Hot) | Cold/Hot | Cold/Hot |