SLUSDE4A August 2019 – August 2019 TPS56C230
PRODUCTION DATA.
The TPS56C230 has the overvoltage protection feature and have the same implementation. When the output voltage becomes higher than 125% of the target voltage, the OVP comparator output goes high, the output will be discharged after a wait time of 120 µs. When the over voltage condition is removed, the output voltage will be recovered.