The TPS560430-Q1 is a wide-VIN, easy to use synchronous buck converter capable of driving up to 600-mA load current. With a wide input range of 4 V to 36 V, the device is suitable for a wide range of automotive applications for power conditioning from an unregulated source.
TPS560430-Q1 operates at 2.1-MHz switching frequency to support use of relatively small inductors for an optimized solution size. It has Eco-mode version to realize high efficiency at light load and FPWM version to achieve constant frequency, small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally which allows the device to be used with minimum external components.
The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The TPS560430-Q1 is available in SOT-23-6 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS560430-Q1 | SOT-23-6 | 2.90 mm × 1.60 mm |
Changes from * Revision (January 2019) to A Revision
ORDERABLE PART NUMBER | Frequency | PFM or FPWM | Output |
---|---|---|---|
TPS560430YQDBVRQ1 | 2.1 MHz | PFM | Adjustable |
TPS560430YFQDBVRQ1 | 2.1 MHz | FPWM | Adjustable |