7.1 Absolute Maximum Ratings
Over the recommended operating junction temperature range of –40 °C to 125 °C (unless otherwise noted) (1)
PARAMETER |
MIN |
MAX |
UNIT |
Input Voltages |
VIN to GND |
–0.3 |
38 |
V |
EN to GND |
–0.3 |
VIN + 0.3 |
FB to GND |
–0.3 |
5.5 |
Output Voltages |
SW to GND |
–0.3 |
VIN + 0.3 |
V |
SW to GND less than 10 ns transient |
–3.5 |
38 |
CB to SW |
–0.3 |
5.5 |
TJ |
Junction temperature (2) |
–40 |
150 |
°C |
Tstg |
Storage temperature |
–65 |
150 |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under
Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Operating at junction temperatures greater than 125°C, although possible, degrades the lifetime of the device.