SLUSDF7A January 2020 ā February 2022 BQ25616
PRODUCTION DATA
The external ACFET provides an additional layer of voltage protection for the device. During input surge up to 30 V, the charger turns off ACFET and converter with 130-ns response time to disconnect VBUS from VAC. If users don't need ACFET, they shall connect VAC to VBUS and keep ACDRV pin floating. The ACFET is enabled when all the below conditions are valid.
The ACFET is enabled when all the below conditions are valid.
If one of the above conditions is not valid, ACFET keeps off. The battery powers the system If it is present.