SLUSDF8E June 2019 – July 2024 BQ25618 , BQ25619
PRODUCTION DATA
The REGN LDO supplies internal bias circuits as well as the HSFET and LSFET gate drive. It also provides the bias rail to TS external resistors. The pull-up rail of STAT can be connected to REGN as well. The REGN LDO is enabled when all the below conditions are valid:
During high impedance mode when EN_HIZ bit is 1, REGN LDO turns off. The battery powers up the system.