SLUSDG3D August 2018 – April 2021 UCC21530-Q1
PRODUCTION DATA
INPUTS | EN | OUTPUTS | NOTE | ||
---|---|---|---|---|---|
INA | INB | OUTA | OUTB | ||
L | L | H or Left Open | L | L | If Dead Time function is used, output transitions occur after the dead time expires. See Section 8.4.2 |
L | H | H or Left Open | L | H | |
H | L | H or Left Open | H | L | |
H | H | H or Left Open | L | L | DT is left open or programmed with RDT |
H | H | H or Left Open | H | H | DT pin pulled to VCCI |
Left Open | Left Open | H or Left Open | L | L | - |
X | X | L | L | L | Bypass using a ≥ 1-nF low ESR/ESL capacitor close to EN pin when connecting to a µC with distance |