VDDA = VDDB = 15V (8V
and 12V UVLO variants) or 20V (17V UVLO variant),
VCCI = 3.3 V, TA = 25°C, No load. (unless otherwise noted)
Figure 5-4 Per
Channel Current Consumption vs Frequency
Figure 5-6 Per
Channel Current Consumption (IVDDA/B) vs
Frequency
(10-nF Load, VDD=15 or
25V) Figure 5-8 Per
Channel (IVDDA/B) Quiescent Supply Current vs
Temperature
(No Load, Input Low, No Switching) Figure 5-10 Rising and Falling Times vs Load Figure 5-12 Propagation Delay vs Temperature Figure 5-14 Pulse
Width Distortion vs Temperature Figure 5-16 Propagation Delay Matching (tDM) vs Temperature Figure 5-18 8-V
UVLO Threshold vs Temperature Figure 5-20 12-V
UVLO Threshold vs Temperature Figure 5-22 VDD
17-V UVLO Hysteresis vs Temperature Figure 5-24 INA/B/EN
Low Threshold Figure 5-26 Dead
Time vs Temperature Figure 5-5 Per
Channel Current Consumption (IVDDA/B) vs
Frequency
(1-nF Load, VDD=15V or
25V) Figure 5-7 Per
Channel (IVDDA/B) Supply Current vs
Temperature
(No Load, Different Switching Frequencies) Figure 5-9 IVCCI Quiescent Supply Current vs
Temperature
(No Load, Input Low, No Switching) Figure 5-11 Output Resistance vs Temperature Figure 5-13 Propagation Delay vs VCCI Figure 5-15 Propagation Delay Matching (tDM) vs VDD Figure 5-17 8-V
UVLO Hysteresis vs Temperature Figure 5-19 12-V
UVLO Hysteresis vs Temperature Figure 5-21 VDD
17-V UVLO Threshold vs Temperature Figure 5-23 INA/B/EN
Hysteresis vs Temperature Figure 5-25 INA/B/EN
High Threshold Figure 5-27 Dead
Time Matching vs Temperature