SLUSDG3F August 2018 – September 2024 UCC21530-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SIDE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IS | Safety output supply current | RθJA = 74.1°C/W, VDDA/B = 15 V, TJ = 150°C, TA = 25°C | DRIVER A, DRIVER B | 53 | mA | ||
RθJA = 74.1°C/W, VDDA/B = 25 V, TJ = 150°C, TA = 25°C | 32 | ||||||
PS | Safety supply power | RθJA = 74.1°C/W, TJ = 150°C, TA = 25°C | INPUT | 50 | mW | ||
DRIVER A | 800 | ||||||
DRIVER B | 800 | ||||||
TOTAL | 1650 | ||||||
TS | Maximum safety temperature(1) | 150 | °C |