Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC21710-Q1 10A
Source/Sink Reinforced Isolated Single Channel Gate Driver
for SiC/IGBT with Active Protection, Isolated Analog Sensing and High-CMTI
1 Features
- 5.7kVRMS single
channel isolated gate driver
- AEC-Q100 qualified for automotive applications
- Device temperature grade
1:
-40°C to
+125°C
ambient operating temperature
range
- SiC MOSFETs and IGBTs up to
2121Vpk
- 33V maximum output drive voltage
(VDD-VEE)
- ±10A drive strength and split output
- 150V/ns minimum CMTI
- 270ns response time fast
overcurrent protection
- 4A internal active miller
clamp
- 400mA soft turn-off when fault
happens
- Isolated analog sensor with PWM
output for
- Temperature sensing with
NTC, PTC or thermal diode
- High voltage DC-Link or
phase voltage
- Alarm FLT on
over current and reset from RST/EN
- Fast enable/disable response on
RST/EN
- Reject <40ns noise transient
and pulse on input pins
- 12V VDD UVLO with power good on
RDY
- Inputs/outputs with
over/under-shoot transient voltage Immunity up to 5V
- 130ns (maximum) propagation delay
and 30ns (maximum) pulse/part skew
- SOIC-16 DW package with creepage and clearance distance >
8mm
- Operating junction temperature
–40°C to 150°C
- Safety-related certifications:
- Reinforced insulation per
DIN EN IEC 60747-17(VDE 0884-17)
- UL 1577 component
recognition program