SLUSDV2B May 2020 ā January 2023 BQ25798
PRODUCTION DATA
PART NUMBER | BQ25790 | BQ25792 | BQ25798 |
---|---|---|---|
ACOVP Default Value | 7V | 26V | 26V |
ACOVP Options | 7V, 12V, 18V or 26V | 7V, 12V, 22V or 26V | 7V, 12V, 22V or 26V |
/PG, IBAT, BATN pins | Yes | No | No |
MPPT | No | No | Yes |
Backup Mode | No | No | Yes |
Package | DSBGA 56, 2.9mm x 3.3mm | QFN 29, 4mm x 4mm | QFN 29, 4mm x 4mm |