SLUSDV2B May 2020 – January 2023 BQ25798
PRODUCTION DATA
For this design example, use the parameters shown in the table below.
PARAMETER | VALUE |
---|---|
VBUS voltage range | 5 V to 20 V |
PV panel voltage | VOC = 10 VMPP = 8 V |
Secondary adapter voltage range | 5 V to 20 V |
Input current limit (IINDPM[8:0]) | 3.0 A |
Fast charge current limit (ICHG[8:0]) | 3.0 A |
Backup mode voltage (VOTG[10:0]) | 12.0 V |
Battery regulation voltage (VREG[10:0]) | 8.4 V |
Enable MPPT (EN_MPPT[0]) | 1 |
VOC measure internval (VOC_RATE[1:0]) | 2 min |
VOC measure delay (VOC_DLY[1:0]) | 300 ms |
VOC percent for MPP (VOC_PCT[2:0]) | 0.8125 |