SLUSE44D April 2020 – May 2024 UCC27624
PRODUCTION DATA
The UCC27624 device represents TI's latest generation of dual-channel, low-side, high-speed, gate driver devices featuring 5-A source and sink current capability, fast switching characteristics, and a host of other features. UCC27624 Features and Benefits details the advantages of the gate driver's features, which combine to ensure efficient, robust, and reliable operation in high-frequency switching power circuits. The robust inputs of UCC27624 can handle –10 V, ensuring reliable operation in noisy environments. The driver has good transient handling capability on its output due to its reverse current handling, as well as rail-to-rail output drive, and a small propagation delay (typically 17 ns). With this built-in robustness, the UCC27624 device can also be directly connected to a gate drive transformer.
The input threshold of UCC27624 is compatible with TTL low-voltage logic, which is fixed and independent of VDD supply voltage. The driver can also work with CMOS-based controllers as long as the threshold requirement is met. The 1-V typical hysteresis offers excellent noise immunity.
Each channel has an enable pin, ENx, with a fixed TTL compatible threshold. The ENx pins are internally pulled up. Pulling ENx low disables the corresponding channel, while leaving ENx open provides normal operation. The ENx pins can be used as an additional input with the same performance as the INx pins.
FEATURE | BENEFIT |
---|---|
–10-V IN and EN capability | Enhanced signal reliability and device robustness in noisy environments that experience ground bounce on the gate driver |
17-ns (typical) propagation delay | Extremely low-pulse transmission distortion |
1-ns (typical) delay matching between channels | Ease of paralleling outputs for higher (two times) current capability. This helps when driving parallel-power switches. |
Expanded VDD operating range of 4.5 V to 26 V | Flexibility in system design. Covers a wide range of power switches |
Expanded operating temperature range of –40°C to +150°C | Flexibility in system design. System robustness improvement |
VDD UVLO protection | Outputs are held low in UVLO condition, which ensures predictable, glitch-free operation at power-up and power-down. |
Outputs are held low when input pins (INx) are in floating condition. | Protection feature, especially useful in passing abnormal condition tests during safety certification |
Outputs are enabled when enable pins (ENx) are in floating condition. | Pin-to-pin compatibility with legacy devices from Texas Instruments in designs where Pin 1 and Pin 8 are "No Connect" pins |
Input and enable threshold with wide hysteresis | Enhanced noise immunity while retaining compatibility with microcontroller logic-level input signals (3.3 V, 5 V) optimized for digital power |
Inputs independent of VDD | System simplification, especially related to auxiliary bias supply architecture |