SLUSEE5D January 2022 – April 2024 TPS4811-Q1
PRODUCTION DATA
Table 9-2 shows the design parameters for this application example.
PARAMETER | VALUE |
---|---|
Typical input voltage, VIN | 48 V |
Undervoltage lockout set point, VINUVLO | 24 V |
OV set point, VINOVP | 58 V |
Maximum load current, IOUT | 12 A |
Overcurrent protection threshold, IOC | 15 A |
Short-circuit protection threshold, ISC | 20 A |
Fault timer period (tOC) | 1 ms |
Fault response | Auto-retry |
Load resistance, RLOAD | 4 ± 0.2 Ω |
Load switching frequency, FSW | 100 Hz |