SLUSEF1D September 2021 – November 2024 TPSM82864A , TPSM82866A
PRODMIX
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Supply voltage range | 2.4 | 5.5 | V | |
VOUT | Output voltage range | 0.6 | VIN | V | |
tF_VIN | Falling transition time at VIN (1) | 10 | mV/µs | ||
IOUT | Output current, TPSM82864A | 4 | A | ||
Output current, TPSM82866A | 6 | ||||
RVSET | Nominal resistance range for external voltage selection resistor (E96 resistor series) | 10 | 249 | kΩ | |
External voltage selection resistor tolerance | 1% | ||||
External voltage selection resistor temperature coefficient | ±200 | ppm/°C | |||
TJ | Junction temperature | –40 | 125 | °C |