SLUSEG1A August 2021 – December 2021 TPS92519-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 4.5 | 63 | V | |
V5A, V5D | Bias supply | 4.5 | 5 | 5.3 | V |
dV5x/dt | Bias supply slew-rate | 20 | V/s | ||
∆V(CSP-CSN) | Sensed inductor current ripple | 20 | mV | ||
dvCSP/dt | CSP slew-rate | 10 | V/µs | ||
ILED | LED current | 2 | A | ||
fUDIM | External PWM dimming frequency | 1000 | Hz | ||
TA | Ambient temperature | –40 | 125 | °C | |
TJ | Junction temperature | –40 | 150 | °C |