The resistor divider (RBUR1 and RBUR2) and the filter capacitor (CBUR) on the BUR pin should to be as close to the BUR pin and IC AGND as possible.
- It is recommended to provide shielding on the BUR-pin trace with ground planes to minimize the noise-coupling effect on peak current variation during burst-mode operation. This can be accomplished by adding a ground plane under the BUR traces and pins.