SLUSET8B October 2023 – June 2024 TPSM843620
PRODUCTION DATA
For this design example, use the parameters shown in Table 7-1.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range (VIN) | 4V to 18V, 12V nominal |
Output voltage (VOUT) | 1.0V |
Output current rating (IOUT) | 6A |
Switching frequency (fSW) | 1000kHz |
Steady state output ripple voltage | 10mV |
Output current load step | 3A |
Transient response | ± 30mV (± 3%) |