SLUSEY7B December 2022 – December 2024 TPSM82816
PRODMIX
TA = 25°C, VIN = 5 V, VOUT = 1.8 V, 1.8 MHz, PWM mode, BOM = Table 8-1 unless otherwise noted.
TPSM82816PVCA | PSM and FPWM |
TPSM82816PVCA | PSM and FPWM |
TPSM82816PVCA | PSM and FPWM |
TPSM82816PVCA | FPWM |
TPSM82816PVCA | FPWM |
TPSM82816PVCA | FPWM |
TA = 25°C |
TA = 25°C |
TA = 25°C |
RθJA = 26.6°C/W | fSW = 1.8 MHz | TJ,max = 125 °C |
RθJA = 32.2 °C/W | fSW = 1.8 MHz | TJ,max = 125 °C |
VOUT = 1.8 V | PSM | TA = 25°C |
VIN = 5.0 V | IOUT = 0.6 A to 5.4 A to 0.6 A |
VOUT = 1.8 V | PSM | TA = 25 °C |
IOUT = 0 A | VIN = 5.0 V | BW = 20 MHz |
VOUT = 1.8 V | PSM | TA = 25°C |
IOUT = 0 A | VIN = 5 V | CSS = 4.7 nF |
VOUT = 1.8 V | PSM | TA = 25°C |
IOUT = 0.1 A | VIN = 5 V | CSS = 4.7 nF |
TPSM82816SIE | PSM and FPWM |
TPSM82816SIE | PSM and FPWM |
TPSM82816SIE | PSM and FPWM |
TPSM82816SIE | FPWM |
TPSM82816SIE | FPWM |
TPSM82816SIE | FPWM |
TA = 25°C |
TA = 25°C |
TA = 25°C |
RθJA = 26.6°C/W | fSW = 1.8 MHz | TJ,max = 125 °C |
RθJA = 32.2 °C/W | fSW = 1.8 MHz | TJ,max = 125 °C |
VOUT = 1.8 V | FPWM | TA = 25°C |
VIN = 5.0 V | IOUT = 0.6 A to 5.4 A to 0.6 A |
VOUT = 1.8 V | PWM | TA = 25°C |
IOUT = 4 A | VIN = 5.0 V | BW = 20 MHz |
VOUT = 1.8 V | FPWM | TA = 25°C |
IOUT = 4 A | VIN = 5 V | CSS = 4.7 nF |
VOUT = 1.8 V | FPWM | TA = 25°C |
IOUT = 1A | VIN = 5 V | CSS = 4.7 nF |