SLUSEY7B December   2022  – December 2024 TPSM82816

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Precise Enable (EN)
      2. 7.3.2 Output Discharge
      3. 7.3.3 COMP/FSET
      4. 7.3.4 MODE/SYNC
      5. 7.3.5 Spread Spectrum Clocking (SSC)
      6. 7.3.6 Undervoltage Lockout (UVLO)
      7. 7.3.7 Power-Good Output (PG)
      8. 7.3.8 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Pulse Width Modulation (PWM) Operation
      2. 7.4.2 Power Save Mode Operation (PSM)
      3. 7.4.3 100% Duty-Cycle Operation
      4. 7.4.4 Current Limit and Short-Circuit Protection
      5. 7.4.5 Soft Start / Tracking (SS/TR)
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Setting the Output Voltage
        2. 8.2.2.2 Feedforward Capacitor
        3. 8.2.2.3 Input Capacitor
        4. 8.2.2.4 Output Capacitor
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
      1. 8.3.1 Voltage Tracking
      2. 8.3.2 Synchronizing to an External Clock
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
        1. 8.5.2.1 Thermal Consideration
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

TPSM8281x are a family of pin-to-pin, 1A, 2A, 3A, 4A, and 6A compatible high efficiency and easy to use synchronous step-down DC/DC power modules with integrated inductors. The devices are based on a fixed-frequency peak current-mode control topology. The devices are used in telecommunication, test and measurement, and medical applications with high power density and ease of use requirements. Low resistance switches allow up to 6A continuous output current at high ambient temperatures. The switching frequency is externally adjustable from 1.8MHz to 4MHz and can also be synchronized to an external clock in the same frequency range. In power save mode, the TPSM8281x automatically enters PFM at light loads to maintain high efficiency across the whole load range. The TPSM8281x provides a 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin sets the start-up time or tracks the output voltage to an external source. This action allows external sequencing of different supply rails and limits the inrush current during start-up.

Device Information
PART NUMBER(3)OUTPUT CURRENTPACKAGE(1)BODY SIZE (NOM)
TPSM82814(2)4AVCA (QFN-FCMOD, 13)2.5mm × 3.0mm
TPSM828166A
TPSM828166ASIE (uSiP, 14)3.0mm × 4.0mm
For more information, see Section 11.
Preview information (not Production Data).
TPSM82816 SchematicSchematic
TPSM82816 TPSM82816PVCA Efficiency; VIN = 5VTPSM82816PVCA Efficiency; VIN = 5V