SLUSEY7B December 2022 – December 2024 TPSM82816
PRODMIX
DEVICE NUMBER(1) | OUTPUT CURRENT | SPREAD SPECTRUM CLOCKING | BODY SIZE (NOM) |
---|---|---|---|
TPSM82814PVCAR(2) | 4 A | Set by COMP / FSET pin | 2.5 mm × 3.0 mm × 1.95 mm |
TPSM82816PVCAR | 6 A | ||
TPSM82816SIER | 6 A | 3.0 mm × 4.0 mm × 1.6 mm |