SLUSFA1A September 2024 – December 2024 TPS1214-Q1
PRODUCTION DATA
TPS1214-Q1 is a family of low IQ smart high side drivers with protection and diagnostics. With wide operating voltage range of 3.5V to 73V and a 74V absolute maximum rating the device is suitable for 12V, 24V, and 48V automotive system designs.
It has two integrated gate drives with 0.5A source and 2A sink (GATE) and 100μA source and 0.39A sink (G). With LPM Low, the low power path is kept ON and the main FETs are turned OFF with IQ of 20µA (typ). Auto load wakeup threshold adjusted using RBYPASS resistor placed across CS2+ and CS2–. IQ reduces to 1μA (typ) with EN/UVLO low.
The device has accurate current sensing (±2%) output (IMON) with adjustable I2t based overcurrent and short circuit protection using an external RSNS resistor and FLT indication. Auto-retry and latch-off fault behavior can be configured. The device also has NTC based temperature sensing (TMP) and monitoring output (ITMPO) output for overtemperature detection of external FETs.
The TPS1214-Q1 is available in 23-pin VQFN package.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TPS12140-Q1, TPS12141-Q1, TPS12142-Q1, TPS12143-Q1 | RGE (VQFN, 23) | 4.00mm × 4.00mm |