SLUSFB5 June 2024 BQ41Z50
ADVANCE INFORMATION
The BQ41Z50 uses the Dynamic Z-Trackā¢ algorithm to measure and calculate the available capacity in battery cells. The BQ41Z50 accumulates a measure of charge and discharge currents and compensates the charge current measurement for the temperature, state-of-charge, and relaxation time constants of the battery. The BQ41Z50 estimates self-discharge of the battery and also adjusts the self-discharge estimation based on temperature. The device also has TURBO mode support, which enables the BQ41Z50 to provide the necessary data for the MCU to determine what level of peak power consumption can be applied without causing a system reset or transient battery voltage level spike to trigger termination flags.