SLUSFB5 June 2024 BQ41Z50
ADVANCE INFORMATION
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range, VCC | BAT, VCC | –0.3 | 40 | V |
Input voltage range, VIN | PACK | –0.3 | 40 | V |
SMBC, SMBD, PRES/SHUTDN, ALERT, GPIO3 | –0.3 | 6 | ||
LEDCNTLA/GPIO4, LEDCNTLB/GPIO5, LEDCNTLC/GPIO6, DISP/GPIO7 | –0.3 | 6 | ||
TS1, TS2, TS3, TS4 | –0.3 | VREG18 + 0.3 | ||
GPIO1, GPIO2 | –0.3 | VREG18 + 0.3 | ||
SRP, SRN | –0.3 | 2 | ||
VC4 | VC3 – 0.3, or –0.03 | VC3 + 8.5, or 40 | ||
VC3 | VC2 – 0.3, or –0.03 | VC2 + 8.5, or 40 | ||
VC2 | VC1 – 0.3, or –0.03 | VC1 + 8.5, or 40 | ||
VC1 | VSS – 0.3, or –0.03 | VSS + 8.5, or 40 | ||
VC0 | –0.03 | 5 | ||
Output voltage range, VOUT | CHG, DSG, PCHG | –0.3 | 40 | V |
FUSE | –0.3 | Minimum of BAT or 28 | ||
VREG18 | REG18 | –0.3 | 2 | V |
Functional ambient temperature, TF | –40 | 105 | °C | |
Storage temperature, TSTG | –65 | 150 | °C | |
Lead temperature (soldering, 10 s), TSOLDER | 300 | °C |