SLUSFB5 June 2024 BQ41Z50
ADVANCE INFORMATION
The BQ41Z50 uses an integrating delta-sigma ADC for current measurements. Add 100Ω resistors (R35 and R36) from the sense resistor to the SRP and SRN inputs of the device. Place a 0.1µF (C20) filter capacitor across the SRP and SRN inputs. Optional 0.1µF filter capacitors can be added at the SRP and SRN inputs of the device for additional noise filtering if required for your circuit.