SLUSFB5 June 2024 BQ41Z50
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VPCHG_ON | Output voltage, PCHG on | VVCC – VPCHG, VVCC ≥ 8V, VBAT ≥ 5V | 7.5 | 8.4 | 9.7 | V | |
VVCC – VPCHG, 5V ≤ VVCC < 8V, VBAT ≥ 5V, VVCC > VBAT | VPACK – 1.4 | VPACK | |||||
IPULLDOWN | Current sink capability | PCHG enabled, VBAT = 14.4V | 50 | µA | |||
tR_PCHG(1) | Turn-on time for PCHG PFET | VPCHG from 10% to 90% V(PCHG_ON), VBAT ≥ 8V, CL = 1nF, 5.1kΩ between PCHG and CL, 10MΩ between precharge FET gate and source | 30 | 110 | µs | ||
tF_PCHG(1) | Turn-off time for PCHG PFET | VPCHG from 90% to 10% V(PCHG_ON), VBAT ≥ 8V, CL = 1nF, 5.1kΩ between PCHG and CL, 10MΩ between precharge FET gate and source | 60 | 200 | µs |