SLUSFB7A September 2023 – June 2024 LMG3624
PRODUCTION DATA
SPECIFICATION | VALUE |
---|---|
Input AC voltage range | 90VAC to 264VAC |
Input line frequency range | 47Hz to 63Hz |
Output DC voltage settings | 5V, 9V, 15V, 20V |
20V-output rated current | 3.25A |
5V-, 9V-, and 15V-rated output current | 3A |
Maximum AC input power at no output load | 70mW |
Minimum efficiency over input AC voltage range at 20V output and full load | 93% |