SLUSFB7A September 2023 – June 2024 LMG3624
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
GAN POWER FET | ||||||
RDS(on) | Drain-source (D to S) on resistance | VIN = 5V, ID = 3A, TJ = 25°C | 170 | mΩ | ||
VIN = 5V, ID = 3A, TJ = 125°C | 303 | |||||
IDSS | Drain (D to S) leakage current | VDS = 650V, TJ = 25°C | 2 | µA | ||
VDS = 650V, TJ = 125°C | 10 | |||||
QOSS | Output (D to S) charge | VDS = 400V | 20.0 | nC | ||
COSS | Output (D to S) capacitance | 29 | pF | |||
EOSS | Output (D to S) capacitance stored energy | 2.69 | µJ | |||
COSS,er | Energy related effective output (D to S) capacitance | 33.3 | pF | |||
COSS,tr | Time related effective output (D to S) capacitance | VDS = 0V to 400V | 49.3 | pF | ||
QRR | Reverse recovery charge | 0 | nC | |||
OVERCURRENT PROTECTION | ||||||
IT(OC) | Overcurrent fault – threshold current | 5.4 | 6 | 6.6 | A | |
CS | ||||||
Current sense gain (ICS(src) / ID) | VIN = 5V, 0V ≤ VCS ≤ 2V, 0A ≤ ID < IT(OC) | 0.965 | mA/A | |||
Current sense input offset current | VIN = 5V, 0V ≤ VCS ≤ 2V, 0A ≤ ID < IT(OC) | –55 | 55 | mA | ||
Initial held output after overcurrent fault occurs while IN remains high | VIN = 5V, 0V ≤ VCS ≤ 2V | 7 | mA | |||
ICS(src)(OC)(final) | Final held output after overcurrent fault occurs while IN remains high | VIN = 5V, 0V ≤ VCS ≤ 2V | 10 | 12 | 15.5 | mA |
Output clamp voltage | VIN = 5V, ID = 5.2A, CS sinking 5mA from external source | 2.55 | V | |||
EN, IN | ||||||
VIT+ | Positive-going input threshold voltage | 1.7 | 2.45 | V | ||
VIT– | Negative-going input threshold voltage | 0.7 | 1.3 | V | ||
Input threshold voltage hysteresis | 1 | V | ||||
Pull-down input resistance | 0V ≤ VPIN ≤ 3V | 200 | 400 | 600 | kΩ | |
Pull-down input current | 10V ≤ VPIN ≤ 26V; VAUX = 26V | 10 | µA | |||
OVERTEMPERATURE PROTECTION | ||||||
Temperature fault – postive-going threshold temperature | 165 | °C | ||||
Temperature fault – negative-going threshold temperature | 145 | °C | ||||
Temperature fault – threshold temperature hysteresis | 20 | °C | ||||
FLT | ||||||
Low-level output voltage | FLT sinking 1mA while asserted | 200 | mV | |||
Off-state sink current | VFLT = VAUX while de-asserted | 1 | µA | |||
AUX | ||||||
VAUX,T+(UVLO) | UVLO – positive-going threshold voltage | 8.9 | 9.3 | 9.7 | V | |
UVLO – negative-going threshold voltage | 8.6 | 9.0 | 9.4 | V | ||
UVLO – threshold voltage hysteresis | 250 | mV | ||||
Standby quiescent current | VEN = 0V | 50 | 80 | µA | ||
Quiescent current | 240 | 360 | µA | |||
Operating current | VIN = 0V or 5V, VDS = 0V, ID = 0A, fIN = 500kHz | 2.0 | mA |