SLUSFE4A January 2024 – June 2024 UCC21330
PRODUCTION DATA
Figure 6-3 shows the response time of the disable function. It is recommended to bypass using a ≈1nF low ESR/ESL capacitor close to DIS pin when connecting DIS pin to a micro controller with distance. For more information, see Section 7.4.1.