SLUSFF2 October   2024 UCG28826

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Detailed Pin Descriptions
      1. 6.3.1  HV - High Voltage Input
      2. 6.3.2  SW - Switch Node
      3. 6.3.3  GND – Ground Return
      4. 6.3.4  FLT - External Overtemperature Fault
      5. 6.3.5  FB ­­– Feedback
      6. 6.3.6  TR - Turns Ratio
      7. 6.3.7  IPK - Peak Current and Dithering
      8. 6.3.8  FCL - Frequency clamp and fault response
      9. 6.3.9  CDX - CCM, drive strength and X-cap discharge
      10. 6.3.10 VCC - Input Bias
    4. 6.4 Feature Description
      1. 6.4.1  Self Bias and Auxless Sensing
      2. 6.4.2  Control Law
        1. 6.4.2.1 Valley Switching
        2. 6.4.2.2 Frequency Foldback
        3. 6.4.2.3 Burst Mode
        4. 6.4.2.4 Continuous Conduction Mode (CCM)
      3. 6.4.3  GaN HEMT Switching Capability
      4. 6.4.4  Soft Start
      5. 6.4.5  Frequency Clamp
      6. 6.4.6  Frequency Dithering
      7. 6.4.7  Slew Rate Control
      8. 6.4.8  Transient Peak Power Capability
      9. 6.4.9  X-Cap Discharge
      10. 6.4.10 Fault Protections
        1. 6.4.10.1 Brownout Protection
        2. 6.4.10.2 Short-Circuit Protection
        3. 6.4.10.3 Output Over Voltage Protection
        4. 6.4.10.4 Over Power Protection (OPP, LPS)
        5. 6.4.10.5 Overtemperature Protection
        6. 6.4.10.6 Open FB Protection
        7. 6.4.10.7 Error Codes for Protections
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Input Bulk Capacitor
        2. 7.2.2.2 Transformer Primary Inductance and Turns Ratio
        3. 7.2.2.3 Output Capacitor
        4. 7.2.2.4 Selection Resistors
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Package Option Addendum
    2. 10.2 Mechanical Data

Transient Peak Power Capability

The UCG28826 supports min. 2x transient peak output power capability for applications which require bursts of high power for short durations of time. This is achieved without the need for oversizing the various components such as the transformer, power FETs etc. and the same flyback design is usable for min. 2x the continuous output power rating for short durations. With this, a 65W flyback converter designed with UCG28826 can deliver min. 130W transient peak output power for max. 80 ms duration during high line and 4ms during low line operating conditions.

At high line input, the transient peak power delivery happens in DCM/QR modes of operation and is limited to max. 80ms duration as per OPPH protection described in Section 6.4.10.4. At low line input, due to limitations in power delivery from DCM/QR modes, the continuous conduction mode (CCM) extends the operation to min. 2x of the nominal power rating, and limited to max. 4ms duration. To limit from large output power delivery at high line input, the CCM mode is disabled for input bulk capacitor voltage higher than 200V DC. Further, CCM mode of operation at low line input (<200V DC) is limited to 4ms max. and device returns to 1st valley QR mode of operation if the transient output load does not reduce by the time of expiration of this 4ms timer. The CCM mode of operation is described in Section 6.4.2.4. Peak power delivery in DCM/QR modes at higher than 140W for longer than 80ms triggers OPPH fault, as detailed in Section 6.4.10.4. A min. 2x transient output power is supported, while max. instantaneous transient output power in DCM/QR/CCM modes depends on the input bulk capacitor voltage and the power stage component values and is limited in time by the respective CCM, OPPH, and OPPL timers.