SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
The device monitors output voltage from the SW pin. If VOUT exceeds 25V, an overvoltage protection (OVP) is triggered and switching stops. This protection prevents from damage to the output capacitors in an output overvoltage event, and hence this is a latched fault. Care must be taken to use the right TR pin resistor value to avoid mis-triggering this protection.