SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
If output power continues to reduce while in frequency foldback mode, the device enters burst mode when FB pin voltages reaches 0.25V for the first time and the device stops switching. Due to this, depending on the output power, once FB pin voltage recovers to 0.3V is when device resumes switching in burst mode.
The UCG28826's burst mode offers three 1st valley QR switching cycles followed by a min. 70μs delay before start of next burst packet. Valley switching reduces switching losses while the delay limits power delivery in burst mode and device transitions to other modes of operation at higher power to maintain high efficiency in the range of output power. In burst mode, frequency clamp is fixed at 250kHz and primary GaN HEMT turns on at next valley after expiration of clamp timer. With this, switching losses are kept low with valley switching with limit on electromagnetic emissions with minimum peak current to pass emission standards. Burst mode switching waveforms are shown in Figure 6-7.