SLUSFL6 June 2024 TPSM82866C
ADVANCE INFORMATION
REGISTER ADDRESS (HEX) | REGISTER NAME | FACTORY DEFAULT (HEX) | DESCRIPTION |
---|---|---|---|
0x01 | VOUT Register 1 | Set through VSET/VID pin | Sets the target output voltage when VSET/VID is low |
0x02 | VOUT Register 2 | 0x64 | Sets the target output voltage when VSET/VID is high |
0x03 | CONTROL Register | 0x6F | Sets miscellaneous configuration bits |
0x05 | STATUS Register | 0x00 | Returns status flags |