SLUSFL6 June 2024 TPSM82866C
ADVANCE INFORMATION
When setting the Enable FPWM Mode bit = 1 in the Control register, the device enters forced PWM (FPWM) mode and operates with a constant switching frequency over the entire load range, even at very light loads. This action reduces the output voltage ripple and allows simple filtering of the switching frequency for noise-sensitive applications but lowers efficiency at light loads.