SLUSFL6 June 2024 TPSM82866C
ADVANCE INFORMATION
After enabling the device, there is a 650µs enable delay (tDelay) before the I2C interface is active. The tDelay time varies with the VSET/MODE resistor used and is longest with a resistance of 249kΩ. After the enable delay, all registers can be read and written by the I2C interface. The Voltage Ramp Speed bits in the Control register set the slope of the Output Voltage soft start ramp (default = 1mV / μs). This action avoids excessive inrush current and creates a smooth output voltage ramp up. This action also prevents excessive voltage drop of batteries or prior voltage regulators which have a high internal impedance.
Figure 7-2 shows the start-up sequence.
The device is able to start into a prebiased output capacitor. The device starts with the applied bias voltage and ramps the output voltage to the nominal value.